ISO cylinder DSBC-125-80-PPVA-N3

1804959

GTIN: 4052568248765

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 6 bar, advancing
7363 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends