ISO cylinder DSBC-125-125-PPVA-N3

1804961

GTIN: 4052568248789

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 6 bar, advancing
7363 N
Stroke
125 mm
Cushioning
Pneumatic cushioning, adjustable at both ends