Push-in fitting QSM-M7-1/4-I-U-M
183740
GTIN: 4052568321932
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
External thread M7
Pneumatic connection 2
for pneumatic tubing outer diameter 1/4"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
0 °C - 60 °C
Nominal width
2.896 mm




