Push-in fitting QS-1/8-1/4-I-U-M

183741

GTIN: 4052568321949

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/8
Pneumatic connection 2
for pneumatic tubing outer diameter 1/4"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
0 °C - 60 °C
Nominal width
4.191 mm