Push-in fitting QS-1/8-5/16-I-U-M

183742

GTIN: 4052568321956

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 5/16"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
0 °C - 60 °C
Nominal width
5.309 mm