Fitting NPCK-C-D-M5-K4

1857681

GTIN: 4052568062347

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread M5
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Nominal width
2 mm
Operating pressure for entire temperature range
-0.95 bar - 12 bar