Push-in fitting QS-G1/2-12

186104

GTIN: 4052568014612

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/2
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
11 mm