Push-in fitting, rotatable QSR-G1/8-8

186279

GTIN: 4052568076047

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Ambient temperature
0 °C - 60 °C
Nominal width
5 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar