Push-in fitting, rotatable QSR-G3/8-10
186282
GTIN: 4052568005009
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
External thread G3/8
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Ambient temperature
0 °C - 60 °C
Nominal width
6.7 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
