Push-in L-fitting, rotatable QSRL-G1/8-4
186285
GTIN: 4052568040772
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Ambient temperature
0 °C - 60 °C
Nominal width
1.9 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar


