Push-in fitting, self-sealing QSK-G1/4-10
186300
GTIN: 4052568040864
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
External thread G1/4
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Ambient temperature
-10 °C - 80 °C
Nominal width
4.8 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
