Micro filter LFMA-1/4-D-MIDI
186469
GTIN: 4052568146726
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection 1
G1/4
Max. standard flow rate for air quality class
740 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
1 bar - 16 bar
Grade of filtration
0.01 µm

