Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

12/2028 - Product is being phased out. Do not use for new designs.

12/2029 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2031 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Parallel grippers

Please contact Festo if you need help.

Parallel gripper HGPP-20-A

187873

GTIN: 4052568148324

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Gripping force per gripper jaw at 6 bar, closing
170 N
Stroke per gripper jaw
7.5 mm
Position sensing
For Hall sensor - For inductive sensors
Gripping force backup
None