Push-in L-connector QSML-1/8H-U

190620

GTIN: 4052568322885

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 1/8"
Pneumatic connection 2
for pneumatic tubing outside diameter 1/8"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
1.2 mm