Push-in fitting, self-sealing QSK-1/2-1/2-U

190718

GTIN: 4052568323226

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
external thread 1/2 NPT
Pneumatic connection 2
for pneumatic tubing outside diameter 1/2"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
6.4 mm