Push-in L-fitting QSLV-1/8-5/32-I-U

190753

GTIN: 4052568323424

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
external thread 1/8 NPT
Pneumatic connection 2
for pneumatic tubing outside diameter 5/32"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
1.7 mm