Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo if you need help.

Air line lubricator LOE-D-MINI

192575

GTIN: 4052568014995

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Operating pressure
0 bar - 16 bar
Minimum flow rate for lubricator function
3 l/min