ISO cylinder ESNU-25-50-P-A
19271
GTIN: 4052568003531
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
271 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/pads at both ends



