Piping system PQ-AL-28X1,5X3000
194593
GTIN: 4052568080624
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
28 mm
Inside diameter
25 mm
Material of pneumatic tubing
Wrought aluminum alloy
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-30 °C - 75 °C
