Round cylinder CRHD-32- -PPV-A-MC

195513

Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
10 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends