Round cylinder CRHD-40- -PPV-A-MC

195514

Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
10 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends