Round cylinder CRHD-50- -PPV-A-MC

195515

Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
10 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends