Round cylinder ESNU-32-50-P-A

196378

GTIN: 4052568159320

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
442.2 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/pads at both ends