Round cylinder ESNU-40-50-P-A
196381
GTIN: 4052568159351
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
687.6 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/pads at both ends



