ISO cylinder DSBC-50-30-PPSA-N3

2102629

GTIN: 4052568251444

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
30 mm
Cushioning
Self-adjusting pneumatic end-position cushioning