ISO cylinder DSBC-32-150-PPVA-N3

2123073

GTIN: 4052568251710

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
150 mm
Cushioning
Pneumatic cushioning, adjustable at both ends