ISO cylinder DSBC-32-300-PPSA-N3

2123090

GTIN: 4052568251789

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
300 mm
Cushioning
Self-adjusting pneumatic end-position cushioning