ISO cylinder DSBC-40-150-PPVA-N3

2123226

GTIN: 4052568251833

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
150 mm
Cushioning
Pneumatic cushioning, adjustable at both ends