ISO cylinder DSBC-80-300-PPSA-N3
2126641
GTIN: 4052568252137
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
300 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



