Barbed elbow fitting LCN-M3-PK-2-B

30491

GTIN: 4052568022662

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread M3
Pneumatic connection 2
for pneumatic tubing outside diameter 3 mm
Nominal width
1.3 mm
Ambient temperature
0 °C - 60 °C