Hand lever valve VHER-P-H-B43U-M5

3410683

GTIN: 4052568269524

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
4/3-way, pressurized
Normal nominal flow rate (normalized to DIN 1343)
170 l/min
Pneumatic connection 1
M5
Pneumatic working port
M5
Operating pressure
0 bar - 10 bar