Solenoid coil VACC-S18-70-K4-1U-EX4D

3504563

GTIN: 4052568270018

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Coil characteristics
24 V AC: 50/60 Hz, power 7.0 VA - 24 V DC: 7.0 W
Degree of protection
IP65