Solenoid coil VACC-S18-70-K4-16U-EX4D

3504609

GTIN: 4052568270032

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Coil characteristics
120 V AC: 50/60 Hz, power 7.0 VA - 120 V DC: 7.0 W
Degree of protection
IP65