Angle seat valve VZXF-L-M22C-M-B-G12-120-M1-H3B1T-50-16

3535620

GTIN: 4052568270254

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1/2 as per DIN ISO 228
Flow rate Kv
3.7 m³/h
Medium pressure
0 bar - 16 bar
Nominal width
12 mm