Angle seat valve VZXF-L-M22C-M-A-G2-450-V4ANV-80-V

3536786

GTIN: 4052568270568

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G2 as per DIN ISO 228
Flow rate Kv
43 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal width
45 mm