Angle seat valve VZXF-L-M22C-M-A-G34-160-H3B1V-50-V

3539178

GTIN: 4052568270667

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G3/4 as per DIN ISO 228
Flow rate Kv
6.7 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal width
16 mm