Angle seat valve VZXF-L-M22C-M-A-G1-230-H3B1V-50-V

3539247

GTIN: 4052568270704

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 as per DIN ISO 228
Flow rate Kv
10.8 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal width
23 mm