Angle seat valve VZXF-L-M22C-M-B-N12-130-M1-V4B2T-50-40

3539722

GTIN: 4052568270841

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1/2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
3.3 m³/h
Medium pressure
0 bar - 40 bar
Nominal width
13 mm