Angle seat valve VZXF-L-M22C-M-B-N34-180-M1-V4B2T-50-20

3539747

GTIN: 4052568270889

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 3/4 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
6.5 m³/h
Medium pressure
0 bar - 20 bar
Nominal width
18 mm