Angle seat valve VZXF-L-M22C-M-A-G1-240-M1-V4B2T-50-16

3539782

GTIN: 4052568270919

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 as per DIN ISO 228
Flow rate Kv
12 m³/h
Medium pressure
0 bar - 16 bar
Nominal width
24 mm