Angle seat valve VZXF-L-M22C-M-A-G2-450-M1-V4B2T-50-4

3540145

GTIN: 4052568271114

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G2 as per DIN ISO 228
Flow rate Kv
34.5 m³/h
Medium pressure
0 bar - 4 bar
Nominal width
45 mm