Angle seat valve VZXF-L-M22C-M-A-G2-450-M1-V4ANT-80-12

3540276

GTIN: 4052568271183

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G2 as per DIN ISO 228
Flow rate Kv
43 m³/h
Medium pressure
0 bar - 12 bar
Nominal width
45 mm