Angle seat valve VZXF-L-M22C-M-A-G2-430-H3ALV-80-V

3540796

GTIN: 4052568271237

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G2 as per DIN ISO 228
Flow rate Kv
40 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal width
43 mm