Vacuum suction cup VASB-75-1/4-NBR

35415

GTIN: 4052568010126

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
75 mm
Effective suction cup diameter
60 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
NBR