Solenoid coil MSW-42AC

3594

GTIN: 4052568064365

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per EN 175301-803
Type of mounting
External hexagon 1/8 - Retaining clip
Coil characteristics
42 V AC: 50 Hz, pick-up power 30 VA, holding power 22 VA
Degree of protection
IP65