Solenoid coil MSG-12DC

3598

GTIN: 4052568064372

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per EN 175301-803
Type of mounting
External hexagon 1/8 - Retaining clip
Coil characteristics
12 V DC: 11.7 W
Degree of protection
IP65