ISO cylinder DSBC-32-300-D3-PPVA-N3

3656525

GTIN: 4052568271954

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
300 mm
Cushioning
Pneumatic cushioning, adjustable at both ends