ISO cylinder DSBC-80-300-D3-PPSA-N3

3656868

GTIN: 4052568272272

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
300 mm
Cushioning
Self-adjusting pneumatic end-position cushioning