ISO cylinder DSBC-80-320-D3-PPSA-N3

3656869

GTIN: 4052568272289

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
320 mm
Cushioning
Self-adjusting pneumatic end-position cushioning