ISO cylinder DSBC-63-200-D3-PPSA-N3

3657823

GTIN: 4052568272425

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
200 mm
Cushioning
Self-adjusting pneumatic end-position cushioning